This kit contains the following reference(s)
- GB.40714
Log in
To add this product to your basketDownloads
No document available
CHARACTERISTICS | |
---|---|
External diameter 1 | 72 mm |
Width 1 | 33 mm |
Internal diameter n°1 | 34,9 mm |
Weight | 0,583 kg |
This kit contains the following reference(s)
Downloads
No document available
CHARACTERISTICS | |
---|---|
External diameter 1 | 72 mm |
Width 1 | 33 mm |
Internal diameter n°1 | 34,9 mm |
Weight | 0,583 kg |