Needle roller bearing, thrust needle roller bearing, outer ring
Documentation
Product information
| PRODUCT DEFINITION | |
|---|---|
| Brand | NTN |
| D - Outside diameter of support washer OR - GS | 85 mm |
| D1 - Bore diameter bearing washer OR - GS | 62 mm |
| B - Ring thickness | 4,75 mm |
| rs - Min fillet radius | 1 mm |
| Bearing ring (outer ring) GS mass | 0,101 kg |
| PRODUCT PERFORMANCE | |
|---|---|
| Tmin - Min operating temperature | -20 °C |
| Tmax - Max operating temperature | 120 °C |