This kit contains the following reference(s)
Log in
To add this product to your basketDownloads
No document available
PRODUCT DEFINITION | |
---|---|
Brand | SNR |
d1 - Sleeve bore diameter | 40 mm |
d - Internal diameter | 45 mm |
d2 - Outer diameter of locknut | 65 mm |
B1 - Sleeve length | 33 mm |
B2 - Distance between the bearing face and nut rear face | 11 mm |
G - Thread designation | M45X1.5 |
Mass | 0,23 kg |
TECHNICAL CHARACTERISTICS | |
---|---|
Associated bearing | 1209 |
Bore | Conique 1:12 |