This kit contains the following reference(s)
- KME18
- M8-12
Documentation
Product information
| PRODUCT DEFINITION | |
|---|---|
| Brand | SNR |
| d1 - Sleeve bore diameter | 101,9 mm |
| d - Internal diameter | 80 mm |
| d2 - Outer diameter of locknut | 120 mm |
| B1 - Sleeve length | 73 mm |
| B - Nut width | 19 mm |
| G - Thread designation | M90x2 |
| Mass | 1,485 kg |
| TECHNICAL CHARACTERISTICS | |
|---|---|
| Associated bearing | 10X22218KEE |
| Bore | Conique 1:12 |