This kit contains the following reference(s)
Documentation
Product information
| PRODUCT DEFINITION | |
|---|---|
| Brand | SNR |
| d1 - Sleeve bore diameter | 100 mm |
| d - Internal diameter | 110 mm |
| d2 - Outer diameter of locknut | 145 mm |
| B1 - Sleeve length | 105 mm |
| B2 - Distance between the bearing face and nut rear face | 21 mm |
| G - Thread designation | M110X2 |
| Mass | 2,75 kg |
| TECHNICAL CHARACTERISTICS | |
|---|---|
| Associated bearing | 22322, 23222, 23022, 2322 |
| Bore | Conique 1:12 |