This kit contains the following reference(s)
Documentation
Product information
| PRODUCT DEFINITION | |
|---|---|
| Brand | SNR |
| d1 - Sleeve bore diameter | 160 mm |
| d - Internal diameter | 180 mm |
| d2 - Outer diameter of locknut | 230 mm |
| B1 - Sleeve length | 161 mm |
| B2 - Distance between the bearing face and nut rear face | 30 mm |
| G - Thread designation | M180X3 |
| Mass | 11,3 kg |
| TECHNICAL CHARACTERISTICS | |
|---|---|
| Associated bearing | 22336, 23236 |
| Bore | Conique 1:12 |