This kit contains the following reference(s)
- HM30/710
- MS30/710
Log in
To add this product to your basketDocumentation
Product information
| PRODUCT DEFINITION | |
|---|---|
| Brand | SNR |
| d1 - Sleeve bore diameter | 670 mm |
| d - Internal diameter | 710 mm |
| d2 - Outer diameter of locknut | 830 mm |
| B1 - Sleeve length | 342 mm |
| B - Nut width | 90 mm |
| B3 - Distance between bearing face and screw head | 112 mm |
| G - Thread designation | Tr710X7 |
| G1 - Designation of tapping holes for oil injection | G1/8 |
| lG1 - Tapping length of oil injection holes | 13 mm |
| Mass | 223 kg |
| TECHNICAL CHARACTERISTICS | |
|---|---|
| Associated bearing | 230/710 |
| Bore | Conique 1:12 |