This kit contains the following reference(s)
- M6-8
- KME10
Log in
To add this product to your basketDocumentation
Product information
| PRODUCT DEFINITION | |
|---|---|
| Brand | SNR |
| d1 - Sleeve bore diameter | 57,1 mm |
| d - Internal diameter | 45 mm |
| d2 - Outer diameter of locknut | 70 mm |
| B1 - Sleeve length | 42 mm |
| B - Nut width | 14 mm |
| G - Thread designation | M50x1.5 |
| Mass | 0,3 kg |

| TECHNICAL CHARACTERISTICS | |
|---|---|
| Associated bearing | 10X22210KEE |
| Bore | Conique 1:12 |
