This kit contains the following reference(s)
Documentation
Product information
| PRODUCT DEFINITION | |
|---|---|
| Brand | SNR |
| d1 - Sleeve bore diameter | 50 mm |
| d - Internal diameter | 55 mm |
| d2 - Outer diameter of locknut | 75 mm |
| B1 - Sleeve length | 45 mm |
| B2 - Distance between the bearing face and nut rear face | 12 mm |
| G - Thread designation | M55X2 |
| Mass | 0,34 kg |
| TECHNICAL CHARACTERISTICS | |
|---|---|
| Associated bearing | 21311, 22211, 1311, 2211 |
| Bore | Conique 1:12 |