
This kit contains the following reference(s)
- KME12
- M6-8
Log in
To add this product to your basketDocumentation
Product information
PRODUCT DEFINITION | |
---|---|
Brand | SNR |
d1 - Sleeve bore diameter | 69,2 mm |
d - Internal diameter | 55 mm |
d2 - Outer diameter of locknut | 80 mm |
B1 - Sleeve length | 47 mm |
B - Nut width | 14 mm |
G - Thread designation | M60x2 |
Mass | 0,396 kg |

TECHNICAL CHARACTERISTICS | |
---|---|
Associated bearing | 10X22212KEE |
Bore | Conique 1:12 |