This kit contains the following reference(s)
Log in
To add this product to your basketDocumentation
Product information
| PRODUCT DEFINITION | |
|---|---|
| Brand | SNR |
| d1 - Sleeve bore diameter | 200 mm |
| d - Internal diameter | 220 mm |
| d2 - Outer diameter of locknut | 280 mm |
| B1 - Sleeve length | 161 mm |
| B2 - Distance between the bearing face and nut rear face | 35 mm |
| G - Thread designation | Tr220X4 |
| G1 - Designation of tapping holes for oil injection | M6 |
| lG1 - Tapping length of oil injection holes | 9 mm |
| Mass | 15 kg |
| TECHNICAL CHARACTERISTICS | |
|---|---|
| Associated bearing | 22244, 23144 |
| Bore | Conique 1:12 |