This kit contains the following reference(s)
Log in
To add this product to your basketDocumentation
Product information
PRODUCT DEFINITION | |
---|---|
Brand | SNR |
d1 - Sleeve bore diameter | 280 mm |
d - Internal diameter | 300 mm |
d2 - Outer diameter of locknut | 380 mm |
B1 - Sleeve length | 208 mm |
B - Nut width | 40 mm |
B3 - Distance between bearing face and screw head | 53 mm |
G - Thread designation | Tr300X4 |
G1 - Designation of tapping holes for oil injection | M6 |
lG1 - Tapping length of oil injection holes | 9 mm |
Mass | 30,2 kg |
TECHNICAL CHARACTERISTICS | |
---|---|
Associated bearing | 22260, 23160 |
Bore | Conique 1:12 |