
This kit contains the following reference(s)
- KME17
- M8-12
Log in
To add this product to your basketDocumentation
Product information
PRODUCT DEFINITION | |
---|---|
Brand | SNR |
d1 - Sleeve bore diameter | 97,2 mm |
d - Internal diameter | 75 mm |
d2 - Outer diameter of locknut | 110 mm |
B1 - Sleeve length | 63 mm |
B - Nut width | 16 mm |
G - Thread designation | M85x2 |
Mass | 0,835 kg |

TECHNICAL CHARACTERISTICS | |
---|---|
Associated bearing | 10X22217KEE |
Bore | Conique 1:12 |