This kit contains the following reference(s)
Log in
To add this product to your basketDocumentation
Product information
PRODUCT DEFINITION | |
---|---|
Brand | SNR |
d1 - Sleeve bore diameter | 240 mm |
d - Internal diameter | 260 mm |
d2 - Outer diameter of locknut | 310 mm |
B1 - Sleeve length | 116 mm |
B - Nut width | 34 mm |
B3 - Distance between bearing face and screw head | 46 mm |
G - Thread designation | Tr260X4 |
G1 - Designation of tapping holes for oil injection | M6 |
lG1 - Tapping length of oil injection holes | 9 mm |
Mass | 12,8 kg |
TECHNICAL CHARACTERISTICS | |
---|---|
Associated bearing | 23952 |
Bore | Conique 1:12 |