This kit contains the following reference(s)
- HM3096
- MS3096
Log in
To add this product to your basketDocumentation
Product information
| PRODUCT DEFINITION | |
|---|---|
| Brand | SNR |
| d1 - Sleeve bore diameter | 450 mm |
| d - Internal diameter | 480 mm |
| d2 - Outer diameter of locknut | 560 mm |
| B1 - Sleeve length | 200 mm |
| B - Nut width | 60 mm |
| B3 - Distance between bearing face and screw head | 77 mm |
| G - Thread designation | Tr480X5 |
| G1 - Designation of tapping holes for oil injection | M8 |
| lG1 - Tapping length of oil injection holes | 12 mm |
| Mass | 66 kg |
| TECHNICAL CHARACTERISTICS | |
|---|---|
| Associated bearing | 23996 |
| Bore | Conique 1:12 |