This kit contains the following reference(s)
- KM20M1
- MB20M1
Log in
To add this product to your basketDocumentation
Product information
PRODUCT DEFINITION | |
---|---|
Brand | SNR |
d1 - Sleeve bore diameter | 87,313 mm |
d - Internal diameter | 100 mm |
d2 - Outer diameter of locknut | 130 mm |
B1 - Sleeve length | 97 mm |
B - Nut width | 18 mm |
G - Thread designation | M100x2 |
Mass | 3,2 kg |