New
This kit contains the following reference(s)
Documentation
Product information
| PRODUCT DEFINITION | |
|---|---|
| Brand | SNR |
| d1 - Sleeve bore diameter | 70 mm |
| d - Internal diameter | 80,25 mm |
| d2 - Outer diameter of locknut | 105 mm |
| B1 - Sleeve length | 72 mm |
| B - Nut width | 15 mm |
| G - Thread designation | M80X2 |
| Mass | 1,87 kg |
| TECHNICAL CHARACTERISTICS | |
|---|---|
| Associated bearing | 22216 |
| Bore | Conique 1:12 |