
Documentation
Product information
| CHARACTERISTICS | | Weight | 1,309 kg |
| Internal diameter n°1 | 65 mm |
| Width 1 | 34 mm |
| External diameter 1 | 110 mm |
| Bearing type | Roulement à 1 rangée de rouleaux coniques |
OE Equivalents
Mercedes000 981 4518Mercedes003 981 4105Mercedes003 981 8205Mercedes005 981 4705Mercedes006 981 8805Mercedes008 981 8305Mercedes008 981 8405MAN06.24499-0036MAN06.24499-0108MAN06.32499-0039MAN06.32499-0073MAN06.32499-0108Scania183694SAF4200005500Iveco4690299Automotive Compatibility
IvecoMKMK12/1982 => 04/1989Rear-IvecoP/PAP/PA03/1987 => 11/1992Rear-IvecoZETAZETA10/1979 => 11/1992Rear-MercedesLK/LN2LK/LN212/1983 => 11/1998Rear-MercedesO 301O 30101/1986 => 04/1987Rear-MercedesO 402O 40201/1986 => 11/1991Rear-