This kit contains the following reference(s)
- Heavy duty wheel bearings
Log in
To add this product to your basketDownloads
No document available
CHARACTERISTICS | |
---|---|
External diameter 1 | 150 mm |
Internal diameter n°1 | 90 mm |
Width 1 | 45 mm |
Weight | 3,164 kg |
Bearing type | Roulement à 1 rangée de rouleaux coniques |