
Reference HDB007
This kit contains the following reference(s)
- HDB007
Log in
To add this product to your basketDocumentation
Product information
CHARACTERISTICS | |
---|---|
External diameter 1 | 170 mm |
Internal diameter n°1 | 110 mm |
Bearing type | Roulement à 1 rangée de rouleaux coniques |
Width 1 | 47 mm |
Weight | 3,718 kg |