
Reference HDB009
This product replaces the following reference:
- HDB206 - SNR
This kit contains the following reference(s)
- HDB009
Log in
To add this product to your basketDocumentation
Product information
CHARACTERISTICS | |
---|---|
Width 1 | 42,25 mm |
Internal diameter n°1 | 50 mm |
External diameter 1 | 110 mm |
Bearing type | Roulement à 1 rangée de rouleaux coniques |
Weight | 1,909 kg |