Skip to Header Skip to Main Content Skip to Footer
This product replaces the following reference: This kit contains the following reference(s)
Log in To add this product to your basket Documentation Product information CHARACTERISTICS Weight 2,175 kg Internal diameter n°1 75 mm Width 1 41 mm External diameter 1 130 mm Bearing type Roulement à 1 rangée de rouleaux coniques
OE Equivalents Mercedes 001 980 2702 Mercedes 002 981 8605 Mercedes 002 981 8905 BPW 02.6407.75.00 BPW 02.6410.29.00 Scania 260998 Automotive Compatibility Mercedes ATRON ATRON 03/2013 => Rear - Mercedes AXOR AXOR 12/2001 => 09/2004 Rear - Mercedes AXOR 2 AXOR 2 12/2010 => Rear - Mercedes LK/LN2 LK/LN2 12/1983 => 11/1998 Rear - Mercedes MK MK 11/1987 => 08/1996 - - Mercedes MK MK 08/1989 => 08/1996 Rear - Mercedes NG NG 07/1973 => 08/1996 Rear - Mercedes O 302 O 302 04/1969 => 11/1974 Rear - Mercedes O 303 O 303 09/1974 => 08/1992 Rear - Mercedes O 317 O 317 12/1965 => 12/1975 Rear - Mercedes OF OF 12/1982 => Rear - Mercedes OH OH 12/1969 => - - Mercedes OH OH 12/1969 => Rear - Mercedes SK SK 06/1987 => 08/1996 Rear - Mercedes TOURO (O 500) TOURO (O 500) 12/2000 => Rear - Scania 2 - series 2 - series 04/1980 => 07/1991 Rear - Scania 3 - series 3 - series 12/1987 => 11/1996 Rear - Scania 4 - series 4 - series 04/1995 => Rear -