
Documentation
Product information
| CHARACTERISTICS | | Weight | 2,13 kg |
| Internal diameter n°1 | 80 mm |
| External diameter 1 | 140 mm |
| Bearing type | Roulement à 1 rangée de rouleaux coniques |
| Width 1 | 35,25 mm |
OE Equivalents
Mercedes000 981 0305Mercedes000 981 2401Mercedes000 981 7205Mercedes000 981 9405Mercedes006 981 0605Scania14103Iveco26800220Kassbohrer6.691.159.000Automotive Compatibility
MercedesACTROSACTROS03/1996 => Front-MercedesACTROS MP2 / MP3ACTROS MP2 / MP309/2002 => Front-MercedesATEGOATEGO12/1997 => 09/2004Front-MercedesAXORAXOR12/2001 => 09/2004Front-MercedesAXOR 2AXOR 209/2004 => Front-MercedesO 303O 30309/1974 => 08/1992Rear-MercedesOFOF12/1982 => Rear-MercedesSKSK06/1987 => 08/1996--Scania2 - series2 - series04/1980 => 07/1991Rear-Scania3 - series3 - series12/1987 => 11/1996Rear-Scania4 - series4 - series04/1995 => Rear-