
Reference HDB014
Log in
To add this product to your basketDocumentation
Product information
CHARACTERISTICS | |
---|---|
Internal diameter n°1 | 70 mm |
Width 1 | 54 mm |
External diameter 1 | 150 mm |
Bearing type | Roulement à 1 rangée de rouleaux coniques |
Weight | 4,383 kg |
CHARACTERISTICS | |
---|---|
Internal diameter n°1 | 70 mm |
Width 1 | 54 mm |
External diameter 1 | 150 mm |
Bearing type | Roulement à 1 rangée de rouleaux coniques |
Weight | 4,383 kg |