
This kit contains the following reference(s)
Documentation
Product information
| CHARACTERISTICS | | Internal diameter n°1 | 55 mm |
| Width 1 | 43 mm |
| External diameter 1 | 120 mm |
| Bearing type | Roulement à 1 rangée de rouleaux coniques |
| Weight | 2,394 kg |
OE Equivalents
Mercedes003 981 7805Mercedes006 981 0805Mercedes006 981 6905Mercedes006 981 7405Mercedes010 981 9305DAF0275823Scania14764Iveco26800610Automotive Compatibility
DAF757506/1992 => 01/1998Front-DAF75 CF75 CF01/1998 => 11/2000Front-DAF858506/1992 => 01/1998Front-DAF85 CF85 CF01/1998 => 11/2000Front-DAF959508/1987 => 12/1997Front-DAF95 XF95 XF12/1996 => 08/2002Front-DAFCF 75CF 7512/2000 => 04/2013Front-DAFXF 95XF 9508/2002 => 11/2006Front-IvecoP/PAP/PA12/1982 => 11/1993Front-IvecoP/PA-HaubenfahrzeugeP/PA-Haubenfahrzeuge06/1983 => 11/1993Front-IvecoTURBOSTARTURBOSTAR06/1984 => 11/1993Front-IvecoTURBOTECHTURBOTECH12/1989 => 11/1992Front-MercedesACTROSACTROS03/1996 => Front-MercedesACTROS MP2 / MP3ACTROS MP2 / MP309/2002 => Front-MercedesATEGOATEGO12/1997 => 09/2004Front-MercedesAXORAXOR12/2001 => 09/2004Front-MercedesAXOR 2AXOR 209/2004 => Front-MercedesSKSK06/1987 => 08/1996--MercedesSKSK06/1987 => 08/1996Front-