
This kit contains the following reference(s)
Documentation
Product information
| CHARACTERISTICS | | Weight | 3,734 kg |
| Width 1 | 34 mm |
| External diameter 1 | 180 mm |
| Internal diameter n°1 | 100 mm |
| Bearing type | Roulement à 1 rangée de rouleaux coniques |
OE Equivalents
Mercedes004 981 2105Mercedes004 981 4905MAN06.32480-5000MAN06.32489-0032John Deere37156Automotive Compatibility
MANCLACLA12/2005 => Rear-MANE2000E200004/2000 => Rear-MANEMEM07/1987 => Rear-MANF2000F200012/1993 => --MANF2000F200012/1993 => Rear-MANF2000F200005/1998 => Front-MANF90F9006/1986 => 11/1997Rear-MANF90 UnterflurF90 Unterflur06/1986 => 04/1994Rear-MANHOCLHOCL12/1978 => Rear-MANM 2000 LM 2000 L07/1995 => Rear-MANM 2000 MM 2000 M07/1995 => 11/2005Rear-MANM 2000 MM 2000 M05/1998 => 11/2005--MANNMNM07/1987 => Rear-MANSL IISL II06/2005 => 04/2014Rear-MANSMSM10/1987 => 01/1995Rear-MANSÜSÜ08/2003 => Rear-MANTGATGA03/2000 => Rear-MercedesMKMK11/1987 => 08/1996Rear-MercedesNGNG07/1973 => 08/1996Rear-MercedesSKSK06/1987 => 08/1996--MercedesSKSK06/1987 => 08/1996Rear-VauxhallZAFIRAZAFIRA II05/2013 => Rear-