
This kit contains the following reference(s)
Documentation
Product information
| CHARACTERISTICS | | External diameter 1 | 150 mm |
| Internal diameter n°1 | 100 mm |
| Bearing type | Roulement à 1 rangée de rouleaux coniques |
| Width 1 | 32 mm |
| Weight | 1,86 kg |
OE Equivalents
Mercedes001 981 6405Mercedes001 981 7205Mercedes004 981 7405Mercedes006 981 0405DAF0699117Scania1364630Volvo184625Automotive Compatibility
MercedesACTROSACTROS03/1996 => 09/2003Rear-MercedesATEGOATEGO12/1997 => 09/2004Rear-MercedesATEGO 2ATEGO 209/2004 => Rear-MercedesAXORAXOR12/2001 => 09/2004Rear-MercedesAXOR 2AXOR 209/2004 => Rear-MercedesECONICECONIC09/2000 => Rear-MercedesSKSK06/1987 => 08/1996Rear-