
This product replaces the following reference: This kit contains the following reference(s)
Documentation
Product information
| CHARACTERISTICS | | Width 1 | 37 mm |
| Internal diameter n°1 | 80 mm |
| External diameter 1 | 130 mm |
| Bearing type | Roulement à 1 rangée de rouleaux coniques |
| Weight | 1,8 kg |
OE Equivalents
Mercedes012 981 4005Mercedes012 981 4105Mercedes015 981 45 05Mercedes017 981 4905BPW02.6408.80.00BPW02.6410.24.00Mercedes020 981 72 05DAF0836586Scania1301694DAF1489089Iveco99041067Iveco9985454MercedesA0129814005MercedesA0129814105MercedesA0159814505MercedesA0179814905MercedesA0209817205Automotive Compatibility
MercedesACTROSACTROS08/1996 => 09/2002Rear-MercedesACTROS MP2 / MP3ACTROS MP2 / MP303/2003 => Rear-MercedesACTROS MP4 / MP5ACTROS MP4 / MP506/2011 => Rear-MercedesANTOSANTOS06/2012 => Rear-MercedesAROCSAROCS12/2012 => Rear-MercedesATEGOATEGO12/1997 => 09/2004Rear-MercedesATEGO 2ATEGO 209/2004 => Rear-MercedesATEGO 3ATEGO 303/2013 => Rear-MercedesATRONATRON03/2013 => Rear-MercedesAXORAXOR12/2001 => 09/2004Rear-MercedesAXOR 2AXOR 209/2004 => Rear-MercedesLK/LN2LK/LN212/1983 => 11/1998Rear-MercedesOHOH12/1969 => Rear-MercedesTOURINO (O 510)TOURINO (O 510)09/2003 => Rear-MercedesTOURO (O 500)TOURO (O 500)12/1995 => Rear-