
This kit contains the following reference(s)
- 4T-HM518445/HM518410
Documentation
Product information
| CHARACTERISTICS | |
|---|---|
| Width 1 | 39 mm |
| Internal diameter n°1 | 88 mm |
| External diameter 1 | 152 mm |
| Bearing type | Roulement à 1 rangée de rouleaux coniques |
| Weight | 3,326 kg |