
HDB026 - SNR
Heavy Duty bearing
Log in
To add this product to your basketDocumentation
Product information
| CHARACTERISTICS | | Internal diameter n°1 | 60 mm |
| Width 1 | 48 mm |
| External diameter 1 | 130 mm |
| Bearing type | Roulement à 1 rangée de rouleaux coniques |
| Weight | 2,91 kg |
OE Equivalents
Mercedes011 981 68 05Mercedes011 981 69 05Mercedes015 981 75 05Scania14836Volvo1699340Fiat, Iveco26800390SAF4200003300Automotive Compatibility
MercedesACTROSACTROS03/1996 => Front-MercedesACTROS MP2 / MP3ACTROS MP2 / MP309/2002 => Front-MercedesATEGOATEGO12/1997 => 09/2004Front-MercedesATEGO 2ATEGO 209/2004 => Front-MercedesAXORAXOR12/2001 => 09/2004Front-MercedesAXOR 2AXOR 209/2004 => Front-MercedesCITARO (O 530)CITARO (O 530)12/1997 => Front-MercedesECONICECONIC09/2000 => Front-MercedesINTEGRO (O 550)INTEGRO (O 550)12/2005 => Front-MercedesINTOUROINTOURO12/2004 => Front-MercedesTOURISMO (O 350)TOURISMO (O 350)12/2002 => Front-MercedesTRAVEGO (O 580)TRAVEGO (O 580)09/1999 => Front-Scania2 - series2 - series04/1980 => 07/1991Front-Scania3 - series3 - series12/1987 => 11/1996Front-Scania3 - series bus3 - series bus12/1989 => Front-Scania4 - series4 - series04/1996 => Front-Scania4 - series bus4 - series bus12/1998 => Rear-VolvoFH12FH1207/1993 => Front-VolvoFH16FH1607/1993 => Front-VolvoFL10FL1008/1985 => 08/1998Front-VolvoFL12FL1208/1995 => 08/1998Front-VolvoFM10FM1003/1999 => 11/2001Front-VolvoFM12FM1207/1998 => 08/2005Front-VolvoFM7FM707/1998 => 11/2001Front-