
This kit contains the following reference(s)
Documentation
Product information
| CHARACTERISTICS | | Internal diameter n°1 | 30 mm |
| External diameter 1 | 62 mm |
| Width 1 | 21 mm |
| Weight | 0,292 kg |
OE Equivalents
Mercedes000720 032206Mercedes001 981 1505Mercedes001 981 6105Volvo183583Peugeot, Citroen3735-18Fiat5996248Volvo7019553Iveco8857787Automotive Compatibility
CitroenC25C25 108/1990 => 01/1994RearLeft,RightCitroenC25C25 208/1990 => 01/1994RearLeft,RightCitroenJumperJUMPER I => RearRight,LeftCitroenJumperJumper05/1999 => 11/2001RearRight,LeftFiatDUCATODUCATO06/1990 => 11/2001RearLeft,RightFiatDUCATODUCATO I => RearLeft,RightFiatDUCATODUCATO I => RearRight,LeftFiatDUCATODUCATO II01/1994 => 11/2001RearRight,LeftIvecoMKMK12/1982 => 04/1989Front-PeugeotBoxerBOXER I01/1994 => 11/2001RearGauche,DroitPeugeotBoxerBOXER I01/1994 => 11/2001RearRight,LeftPeugeotBoxerBOXER I08/2000 => 11/2001Train arrièreLeft,RightPeugeotBoxerBoxer05/1999 => 10/2001RearRight,LeftPeugeotJ5J510/1981 => 01/1994RearLeft,RightPeugeotJ5J5 106/1987 => 07/1990RearLeft,RightPeugeotJ5J5 208/1990 => 01/1994RearLeft,Right