
This kit contains the following reference(s)
Documentation
Product information
| CHARACTERISTICS | | Weight | 3,538 kg |
| Internal diameter n°1 | 90 mm |
| Width 1 | 42 mm |
| External diameter 1 | 160 mm |
OE Equivalents
Mercedes000720 032218ZF0750.117.534Scania14835Iveco1905353SAF4200002700Kassbohrer6.691.161.000Iveco99041057Automotive Compatibility
IvecoEUROSTAREUROSTAR12/1992 => 01/2002Rear-IvecoEUROTECH MPEUROTECH MP12/1991 => Rear-Scania2 - series2 - series04/1980 => 07/1991Rear-Scania3 - series3 - series12/1987 => 11/1996Rear-Scania3 - series bus3 - series bus12/1989 => Rear-Scania4 - series4 - series04/1996 => Rear-