
This kit contains the following reference(s)
Documentation
Product information
| CHARACTERISTICS | |
|---|---|
| Weight | 1,725 kg |
| Width 1 | 28 mm |
| Internal diameter n°1 | 80 mm |
| External diameter 1 | 140 mm |

This kit contains the following reference(s)
| CHARACTERISTICS | |
|---|---|
| Weight | 1,725 kg |
| Width 1 | 28 mm |
| Internal diameter n°1 | 80 mm |
| External diameter 1 | 140 mm |