![HDB049](https://eshop-api.ntn-snr.com/medias/515Wx515H-HDB049-SNR-1.jpg?context=bWFzdGVyfGltYWdlc3w1NTc3OHxpbWFnZS9qcGVnfGg2NS9oNTgvMTAwMDExNDA0MTY1NDIvNTE1V3g1MTVIX0hEQjA0OS1TTlJfMS5qcGd8NGMwZGViOGEzMjI5ZjBkMjE1NmYwZWE0ZGEyM2Y1M2FkMzE5NDdmYzczYzdmZmExNmU5NDYxMzM0ZDNhNTJkMA)
This kit contains the following reference(s)
- HDB049
- 4T-30312
Log in
To add this product to your basketDownloads
No document available
CHARACTERISTICS | |
---|---|
Weight | 1,998 kg |
Internal diameter n°1 | 60 mm |
Width 1 | 33 mm |
External diameter 1 | 130 mm |
This kit contains the following reference(s)
Downloads
No document available
CHARACTERISTICS | |
---|---|
Weight | 1,998 kg |
Internal diameter n°1 | 60 mm |
Width 1 | 33 mm |
External diameter 1 | 130 mm |