
Reference HDB052
This kit contains the following reference(s)
- HDB052
Log in
To add this product to your basketDocumentation
Product information
CHARACTERISTICS | |
---|---|
Internal diameter n°1 | 70 mm |
Width 1 | 31 mm |
External diameter 1 | 110 mm |
Weight | 1,1 kg |
This kit contains the following reference(s)
CHARACTERISTICS | |
---|---|
Internal diameter n°1 | 70 mm |
Width 1 | 31 mm |
External diameter 1 | 110 mm |
Weight | 1,1 kg |