
This kit contains the following reference(s)
- WHEEL
Documentation
Product information
| CHARACTERISTICS | |
|---|---|
| Weight | 0,765 kg |
| Width 1 | 27 mm |
| Internal diameter n°1 | 65 mm |
| External diameter 1 | 100 mm |
Having trouble connecting to the site? Clear your browser cache and then reload the page: Ctrl+F5 (Windows) ou Cmd+Shift+R (Mac).
Thank you for your understanding.

This kit contains the following reference(s)
| CHARACTERISTICS | |
|---|---|
| Weight | 0,765 kg |
| Width 1 | 27 mm |
| Internal diameter n°1 | 65 mm |
| External diameter 1 | 100 mm |