
This kit contains the following reference(s)
Documentation
Product information
| CHARACTERISTICS | |
|---|---|
| Width 1 | 30 mm |
| Internal diameter n°1 | 55 mm |
| External diameter 1 | 95 mm |
| Weight | 0,875 kg |

This kit contains the following reference(s)
| CHARACTERISTICS | |
|---|---|
| Width 1 | 30 mm |
| Internal diameter n°1 | 55 mm |
| External diameter 1 | 95 mm |
| Weight | 0,875 kg |