
HDB059 - SNR
Heavy Duty bearing
This kit contains the following reference(s)
Log in
To add this product to your basketDocumentation
Product information
| CHARACTERISTICS | | Width 1 | 23 mm |
| External diameter 1 | 90 mm |
| Internal diameter n°1 | 55 mm |
| Weight | 0,56 kg |
OE Equivalents
Mercedes000 981 90 02Mercedes0009809002Mercedes0029811305Mercedes0029816605Mercedes0069815605Mercedes0079810405Mercedes0099814505Mercedes0099814805Mercedes0099816105Mercedes0099817005Mercedes015 981 1205BPW02.6404.55.00Mercedes020 981 1905ZF0750 117 024ZF0750117785Iveco1101597Volkswagen293501319Iveco42470854Renault Trucks5000389250MAN81.93420-0295Iveco8169268Fiat9597066MercedesA0029811305MercedesA0029816605MercedesA0069815605MercedesA0079810405MercedesA0099814505MercedesA0099814805MercedesA0099816105MercedesA0099817005MercedesA0159811205MercedesA0209811905Automotive Compatibility
IvecoDAILYDAILY12/1984 => 02/1996RearLeft,RightMercedesCLASSE GCLASSE G I08/1989 => FrontLeft,RightMercedesCLASSE GCLASSE G I08/1989 => FrontRight,LeftMercedesG-SERIESG-SERIES => -Right,LeftMercedesG-SERIESG-SERIES08/1989 => FrontLeft,RightMercedesG-SERIESG-SERIES03/2010 => FrontRight,LeftMercedesLK/LN2LK/LN212/1983 => 11/1998Rear-MercedesLK/LN2LK/LN202/1984 => 11/1998--MercedesSERIE LSERIE L I08/1988 => 01/1996RearLeft,RightMercedesSPRINTERSPRINTER I => -Right,LeftMercedesSPRINTERSPRINTER I => FrontRight,LeftMercedesSPRINTERSPRINTER I01/1995 => 01/2006RearLeft,RightMercedesSPRINTERSPRINTER I01/1995 => 01/2006RearRight,LeftMercedesSPRINTERSPRINTER I01/1996 => 01/2006FrontLeft,RightMercedesSPRINTER SERIESSPRINTER SERIES => -Right,LeftMercedesSPRINTER SERIESSPRINTER SERIES => FrontRight,LeftMercedesSPRINTER SERIESSPRINTER SERIES01/1995 => 01/2006RearLeft,RightMercedesT1T1 I05/1981 => 01/1996RearLeft,RightMercedesT1T1 I05/1981 => 01/1996RearRight,LeftMercedesT1-400-SERIEST1-400-SERIES => -Right,LeftMercedesT1-400-SERIEST1-400-SERIES02/1982 => 01/1996RearLeft,RightRenaultMasterMASTER II => RearLeft,RightRenaultMasterMASTER II => RearRight,LeftVolkswagenCRAFTERCRAFTER I => RearLeft,RightVolkswagenCRAFTERCRAFTER II => RearRight,LeftVolkswagenCRAFTERCRAFTER II04/2017 => RearLeft,RightVolkswagenLTLT => -Right,LeftVolkswagenLTLT07/1985 => 06/1991RearLeft,RightVolkswagenLTLT I11/1982 => 11/1995RearLeft,RightVolkswagenLTLT I09/1988 => 06/1989RearRight,LeftVolkswagenLTLT II04/1996 => 06/2006RearRight,Left