
This kit contains the following reference(s)
Documentation
Product information
| CHARACTERISTICS | | Weight | 0,789 kg |
| Width 1 | 32 mm |
| Internal diameter n°1 | 45 mm |
| External diameter 1 | 85 mm |
OE Equivalents
Mercedes003 981 5305Mercedes004 981 7205Mercedes005 981 4105DAF063 6820MAN0632489-0044SAF4200006300Renault Trucks5000434273Renault Trucks5003090069Renault Trucks5003090900Renault Trucks5010136767Automotive Compatibility
MANF2000F200012/1993 => --MANF2000F200012/1993 => Front-MANHOCLHOCL12/1997 => Front-MANL2000L200009/1993 => Front-MANL2000L200004/1994 => --MANLION´S CITYLION´S CITY01/2009 => Front-MANM 2000 LM 2000 L07/1995 => Front-MANM 2000 MM 2000 M07/1995 => 11/2005Front-MANM 2000 MM 2000 M05/1998 => 11/2005--MANM90M9007/1988 => 05/1996Front-MercedesLK/LN2LK/LN212/1983 => 11/1998Front-MercedesO 303O 30309/1974 => 08/1992Front-MercedesOFOF12/1982 => Front-MercedesOHOH12/1969 => Front-Renault TrucksCC11/1983 => 09/1998Front-Renault TrucksGG04/1983 => 08/1991Front-Renault TrucksMANAGERMANAGER08/1991 => Front-Renault TrucksMAXTERMAXTER01/1996 => 05/1997Front-Renault TrucksMIDLINERMIDLINER04/1983 => Front-