
This kit contains the following reference(s)
Documentation
Product information
| CHARACTERISTICS | | Fitting position | Train avant |
| Width 1 | 32 mm |
| Internal diameter n°1 | 50 mm |
| External diameter 1 | 90 mm |
| Weight | 0,88 kg |
OE Equivalents
Mercedes002 981 79 05Mercedes0039818305Mercedes0049814205Renault Trucks5000442185Renault Trucks5000470672Renault Trucks5000470861Renault Trucks5000669957DAF614943Automotive Compatibility
MercedesATEGOATEGO12/1997 => 09/2004Front-MercedesATEGO 2ATEGO 209/2004 => Front-MercedesATRONATRON03/2013 => Front-MercedesLK/LN2LK/LN212/1983 => 11/1998Front-MercedesMKMK11/1987 => 08/1996--MercedesMKMK11/1987 => 08/1996Front-MercedesNGNG07/1973 => 08/1996Front-MercedesO 302O 30204/1969 => 11/1974Front-MercedesO 303O 30309/1974 => 08/1992Front-MercedesO 305O 30503/1973 => 04/1987Front-MercedesO 307O 30703/1973 => 07/1987Front-MercedesO 340O 34012/1990 => 07/1995Front-MercedesO 340O 34012/1990 => --MercedesO 403O 40308/2003 => Front-MercedesO 404O 40412/1990 => 11/1999Front-MercedesO 405O 40511/1984 => Front-MercedesO 407O 40702/1987 => 10/2001Front-MercedesO 408O 40812/1990 => 11/1998Front-MercedesOFOF12/1982 => Front-MercedesOHOH12/1969 => --MercedesOHOH12/1969 => Front-MercedesSKSK06/1987 => 08/1996Front-MercedesTOURISMO (O 350)TOURISMO (O 350)07/1995 => Front-MercedesTOURO (O 500)TOURO (O 500)12/2000 => Front-