
Reference HDB065
This kit contains the following reference(s)
- HDB065
Log in
To add this product to your basketDocumentation
Product information
CHARACTERISTICS | |
---|---|
Weight | 1,287 kg |
Width 1 | 29 mm |
Internal diameter n°1 | 80 mm |
External diameter 1 | 152 mm |
This kit contains the following reference(s)
CHARACTERISTICS | |
---|---|
Weight | 1,287 kg |
Width 1 | 29 mm |
Internal diameter n°1 | 80 mm |
External diameter 1 | 152 mm |