
This kit contains the following reference(s)
Documentation
Product information
| CHARACTERISTICS | | Weight | 2,525 kg |
| Width 1 | 35 mm |
| Internal diameter n°1 | 105 mm |
| External diameter 1 | 160 mm |
OE Equivalents
Mercedes003 981 25 05Mercedes003 981 27 05Mercedes009 981 94 01Mercedes010 981 77 05MAN06.32489-0116MAN06.32489.0070MAN06.32489.0071Iveco1104922Scania1415140Volvo20582548Renault Trucks23336044Renault Trucks500054572Kassbohrer6.691.453.000Volvo8171087Iveco8190538Automotive Compatibility
IvecoEUROCARGO I-IIIEUROCARGO I-III12/1990 => 08/2015Front-IvecoEUROCARGO I-IIIEUROCARGO I-III04/2006 => 08/2015--IvecoEUROCARGO VEUROCARGO V08/2015 => Front-IvecoEUROSTAREUROSTAR12/1992 => 01/2002Rear-IvecoEUROTECH MHEUROTECH MH10/1999 => --IvecoEUROTECH MHEUROTECH MH10/1999 => Rear-IvecoEUROTRAKKEREUROTRAKKER12/1992 => 10/2004Front-IvecoMM08/1986 => 10/1992Rear-IvecoP/PAP/PA12/1982 => 11/1993Front-IvecoP/PA-HaubenfahrzeugeP/PA-Haubenfahrzeuge06/1983 => 11/1993Front-IvecoTRAKKER ITRAKKER I09/2004 => --IvecoTRAKKER ITRAKKER I09/2004 => Front-MercedesCONECTO (O 345)CONECTO (O 345)10/2001 => Rear-MercedesNGNG04/1974 => 08/1983Rear-Scania2 - series2 - series04/1980 => 07/1991Rear-Scania4 - series bus4 - series bus12/1998 => Rear-ScaniaK - seriesK - series12/2005 => Rear-ScaniaK - series busK - series bus08/2009 => Rear-VolvoB12B1201/2006 => Rear-