
This kit contains the following reference(s)
Documentation
Product information
| CHARACTERISTICS | | Weight | 1,795 kg |
| External diameter 1 | 140 mm |
| Width 1 | 32 mm |
| Internal diameter n°1 | 90 mm |
OE Equivalents
Mercedes004 981 17 05Mercedes004 981 43 05Mercedes005 981 56 05Mercedes006 981 00 05MAN06.32489.0011MAN06.32489.0051Iveco1103228Scania1542748Renault Trucks5000254793Renault Trucks5010439301Iveco7162944DAF77060Automotive Compatibility
IvecoEUROCARGO I-IIIEUROCARGO I-III12/1990 => 08/2015--IvecoEUROCARGO I-IIIEUROCARGO I-III12/1990 => 08/2015Front-MANL2000L200004/1994 => --MANL2000L200012/1994 => Rear-MANM 2000 LM 2000 L07/1995 => Rear-MANM 2000 LM 2000 L10/2002 => --MANM 2000 MM 2000 M07/1995 => 11/2005Rear-MANM90M9004/1990 => 05/1996Rear-MercedesATEGOATEGO12/1997 => 09/2004Rear-MercedesATEGO 2ATEGO 209/2004 => Rear-MercedesATEGO 3ATEGO 303/2013 => Rear-MercedesLK/LN2LK/LN207/1984 => 11/1998Rear-Renault TrucksMIDLINERMIDLINER10/1992 => Front-Renault TrucksMIDLUMMIDLUM09/2001 => Front-