This kit contains the following reference(s)
Log in
To add this product to your basketDownloads
No document available
CHARACTERISTICS | |
---|---|
Width 1 | 25 mm |
Internal diameter n°1 | 30 mm |
External diameter 1 | 62 mm |
Weight | 0,355 kg |
This kit contains the following reference(s)
Downloads
No document available
CHARACTERISTICS | |
---|---|
Width 1 | 25 mm |
Internal diameter n°1 | 30 mm |
External diameter 1 | 62 mm |
Weight | 0,355 kg |