
HDB074 - SNR
Heavy Duty bearing
This product replaces the following reference: This kit contains the following reference(s)
Log in
To add this product to your basketDocumentation
Product information
| CHARACTERISTICS | | Weight | 2,889 kg |
| Internal diameter n°1 | 80 mm |
| External diameter 1 | 140 mm |
| Width 1 | 46 mm |
OE Equivalents
DAF0556290Renault Trucks5000675627Renault Trucks5000785898Renault Trucks5000785909Renault Trucks5010587008Automotive Compatibility
DAF454504/1991 => 11/2000Front-DAF555510/1995 => 11/2000Front-DAF656502/1993 => 01/1998Front-DAF65 CF65 CF01/1998 => 11/2000Front-DAF757506/1992 => 01/1998Front-DAF75 CF75 CF01/1998 => 11/2000Front-DAF85 CF85 CF01/1998 => 11/2000Front-DAF959508/1987 => 12/1997Front-DAF95 XF95 XF12/1996 => 08/2002Front-DAFCF 65CF 6512/2000 => 04/2013Front-DAFCF 75CF 7512/2000 => 04/2013Front-DAFCF 85CF 8512/2000 => 04/2013Front-DAFLF 45LF 4512/2000 => Front-DAFLF 55LF 5512/2000 => Front-DAFXF 95XF 9508/2002 => 11/2006Front-Renault TrucksAGORAAGORA12/1995 => Rear-Renault TrucksCC09/1982 => 09/1998Rear-Renault TrucksDD12/2012 => Rear-Renault TrucksFR1FR112/1982 => Rear-Renault TrucksGG04/1983 => 08/1991Rear-Renault TrucksKERAXKERAX05/1997 => Front-Renault TrucksKERAXKERAX09/2005 => Rear,Front-Renault TrucksMAGNUMMAGNUM01/1992 => Rear-Renault TrucksMAJORMAJOR04/1991 => 09/1996Rear-Renault TrucksMANAGERMANAGER08/1991 => 09/1996Rear-Renault TrucksMAXTERMAXTER09/1992 => 05/1997Front-Renault TrucksMAXTERMAXTER09/1992 => 05/1997Front,Rear-Renault TrucksMAXTERMAXTER09/1992 => 05/1997Rear-Renault TrucksMIDLINERMIDLINER04/1988 => 12/1999Rear-Renault TrucksMIDLUMMIDLUM12/1999 => Rear-Renault TrucksPREMIUMPREMIUM03/1996 => Rear-Renault TrucksPREMIUM 2PREMIUM 209/2005 => Rear-Renault TrucksRR09/1980 => 09/1991Rear-