
This kit contains the following reference(s)
Documentation
Product information
| CHARACTERISTICS | | Weight | 0,118 kg |
| External diameter 1 | 45 mm |
| Width 1 | 15 mm |
| Internal diameter n°1 | 21 mm |
OE Equivalents
Mercedes0009809302Mercedes0029802002Mercedes0029806502Mercedes2119800002Volkswagen251 405 645 BSAutomotive Compatibility
MercedesCLASSE CLCLASSE CL II07/1999 => 03/2006FrontLeft,RightMercedesCLASSE ECLASSE E I06/1993 => 08/1995FrontLeft,RightMercedesCLASSE ECLASSE E III02/2002 => 10/2009FrontRight,LeftMercedesCLASSE SCLASSE S III08/1998 => 08/2004FrontLeft,RightMercedesCLASSE SCLASSE S III03/2000 => 08/2004FrontRight,LeftMercedesCLASSE SLCLASSE SL I02/1989 => 06/2001FrontLeft,RightMercedesCLASSE SLCLASSE SL I08/1992 => 06/2001FrontRight,LeftVolkswagenCARAVELLECARAVELLE12/1982 => 06/1991FrontLeft,RightVolkswagenTransporterTRANSPORTER III04/1979 => 06/1991FrontRight,LeftVolkswagenTransporterTRANSPORTER III07/1982 => 06/1992FrontLeft,RightVolkswagenTRANSPORTER T3 Platform/ChassisTRANSPORTER T3 Platform/Chassis => FrontRight,LeftVolkswagenTransporterTransporter => FrontRight,LeftVolkswagenTransporterTransporter12/1982 => 06/1991FrontLeft,Right