
Reference HDB089
This kit contains the following reference(s)
- HDB089
Log in
To add this product to your basketDocumentation
Product information
CHARACTERISTICS | |
---|---|
Width 1 | 49 mm |
Internal diameter n°1 | 100 mm |
External diameter 1 | 180 mm |
Weight | 5,135 kg |
This kit contains the following reference(s)
CHARACTERISTICS | |
---|---|
Width 1 | 49 mm |
Internal diameter n°1 | 100 mm |
External diameter 1 | 180 mm |
Weight | 5,135 kg |