
Reference HDB096
This kit contains the following reference(s)
- HDB096
Log in
To add this product to your basketDocumentation
Product information
CHARACTERISTICS | |
---|---|
Weight | 2,472 kg |
Width 1 | 70 mm |
Internal diameter n°1 | 43 mm |
External diameter 1 | 130 mm |
This kit contains the following reference(s)
CHARACTERISTICS | |
---|---|
Weight | 2,472 kg |
Width 1 | 70 mm |
Internal diameter n°1 | 43 mm |
External diameter 1 | 130 mm |