
Reference HDB146
This kit contains the following reference(s)
- HDB146
Log in
To add this product to your basketDocumentation
Product information
CHARACTERISTICS | |
---|---|
Width 1 | 22 mm |
Internal diameter n°1 | 66 mm |
External diameter 1 | 110 mm |
Weight | 0,785 kg |
This kit contains the following reference(s)
CHARACTERISTICS | |
---|---|
Width 1 | 22 mm |
Internal diameter n°1 | 66 mm |
External diameter 1 | 110 mm |
Weight | 0,785 kg |