
Reference HDB151
This kit contains the following reference(s)
- HDB151
Log in
To add this product to your basketDocumentation
Product information
CHARACTERISTICS | |
---|---|
Weight | 2,75 kg |
Internal diameter n°1 | 82 mm |
Width 1 | 41 mm |
External diameter 1 | 146 mm |
This kit contains the following reference(s)
CHARACTERISTICS | |
---|---|
Weight | 2,75 kg |
Internal diameter n°1 | 82 mm |
Width 1 | 41 mm |
External diameter 1 | 146 mm |